Vert. MCCB kit Quadro H3+P250 348x398mm • UC234PR | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, equip­ment kits for modular devices
  • Equip­ment kits for MCCBs H3+
  • UC234PR

Vertical MCCB kit, Quadro.system, H3+ P250, 348x39 8mm, with RCB

UC234PR

  • Energy distri­bu­tion

Vertical MCCB kit, Quadro.system, H3+ P250, 348x39 8mm, with RCB UC234PR

EAN
3250616375116
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    4 P
Dimen­sions
  • Depth of installed product
    200 mm
  • Height of installed product
    400 mm
  • Width of installed product
    350 mm
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equip­ment
  • Can be access­or­ized
    Yes
  • Quantity of steps in height
    16
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC234PR  | Hager Africa

    Product Image UC234PR

  • ProductNotice

    Image Instruction manuals for UC234PR  | Hager Africa

    Instruction manuals for UC234PR

    PDF
    865 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UC234PR  | Hager Africa

    Product environmental profile for UC234PR

    PDF
    449 KB
  • ProductROHS

    Image Pollutant guidelines for UC234PR  | Hager Africa

    Pollutant guidelines for UC234PR

    RoHS declaration UC234PR (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC234PR  | Hager Africa

    Pollutant guidelines for UC234PR

    REACH declaration UC234PR (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    UC133P - Vertical kit 1xMCCB H3+ P160, Quadro.system, 348x298 mm
    UC133P
    Vertical kit 1xMCCB H3+ P160, Quadro.system, 348x298 mm
  • 2
    UC162P - Horizontal kit 1xMCCB H3+ P160, Quadro.system, 598x198 mm
    UC162P
    Horizontal kit 1xMCCB H3+ P160, Quadro.system, 598x198 mm
  • 3
    UC163P - Vertical kit 2xMCCB H3+ P160, Quadro.system, 598x298 mm
    UC163P
    Vertical kit 2xMCCB H3+ P160, Quadro.system, 598x298 mm
  • 4
    UC163PI - Vertical kit 2xMCCB H3+ P160 with interlock, Quadro.system, 598x298 mm
    UC163PI
    Vertical kit 2xMCCB H3+ P160 with interlock, Quadro.system, 598x298 mm
  • 5
    UC182P - Horizontal kit 1xMCCB H3+ P160, Quadro.system, 798x198 mm
    UC182P
    Horizontal kit 1xMCCB H3+ P160, Quadro.system, 798x198 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group