Mounting plain front plate, quadro.system, 50x600 mm UC231

EAN
3250616132313
Packaging
2 PCEs

Technical properties

Dimensions
  • Depth of installed product
    596 mm
  • Height of installed product
    50 mm
  • Width of installed product
    600 mm
Materials
  • Type of surface treatment
    Galvanised
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes