Moun. pl. fr. plate quadro.sy. 75x600 mm • UC230 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, equip­ment kits for modular devices
  • Full front plates 500mm
  • UC230

Mounting plain front plate, quadro.system, 75x600 mm

UC230

  • Energy distri­bu­tion

Mounting plain front plate, quadro.system, 75x600 mm UC230

EAN
3250616132306
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    596 mm
  • Height of installed product
    75 mm
  • Width of installed product
    600 mm
Mater­ials
  • Material
    Steel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC230  | Hager Africa

    Product Image UC230

  • Declaration of conformity

    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    529 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    387 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    300 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    310 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    PDF
    393 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    PDF
    380 KB
    Image EU Declaration of conformity for UC230  | Hager Africa

    EU Declaration of conformity for UC230

    Declaration

    PDF
    474 KB
  • PEP document

    Image Product environmental profile for UC230  | Hager Africa

    Product environmental profile for UC230

    PDF
    242 KB
  • RoHS report

    Image Pollutant guidelines for UC230  | Hager Africa

    Pollutant guidelines for UC230

    RoHS declaration UC230 (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC230  | Hager Africa

    Pollutant guidelines for UC230

    REACH declaration UC230 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    UC231 - Mounting plain front plate, quadro.system, 50x600 mm
    UC231
    Mounting plain front plate, quadro.system, 50x600 mm
  • 2
    UC232 - Mounting plain front plate, quadro.system, 150x600 mm
    UC232
    Mounting plain front plate, quadro.system, 150x600 mm
  • 3
    UC233 - Mounting plain front plate, quadro.system, 200x600 mm
    UC233
    Mounting plain front plate, quadro.system, 200x600 mm
  • 4
    UC234 - Mounting plain front plate, quadro.system, 300x600 mm
    UC234
    Mounting plain front plate, quadro.system, 300x600 mm
  • 5
    UC235 - Mounting plain front plate, quadro.system, 400x600 mm
    UC235
    Mounting plain front plate, quadro.system, 400x600 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group