Kit DIN rail,quadro evo 150x350 UC1530MD

EAN
3250616375482
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Busbar system
Configuration
  • Number of modules
    12
Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    150 mm
  • Width of installed product
    350 mm
Capacity
  • Quantity of half modules terminales per rail
    0
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Installation, mounting
  • Quantity of terminal steps in 1/2 modules on kit
    0
Scope of delivery
  • With cover
    Yes
Equipment
  • Number of rows
    1
  • Quantity of rails
    1
  • Can be accessorized
    Yes
  • Quantity of steps in height
    3
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes