![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Horizontal MCCB kit, Quadro.Plus, h1000 400x800 mm UC055H
EAN
3250616133372
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product200 mm
-
Height of installed product400 mm
-
Width of installed product800 mm
Materials
-
ColourRAL 9010
Equipment
-
Number of units1
-
Quantity of section in width3
-
Can be accessorizedYes
-
Quantity of steps in height16
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class I
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for UC055H
Declaration
PDF529 KBEU Declaration of conformity for UC055H
Declaration
PDF474 KB -
ProductROHS
Pollutant guidelines for UC055H
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for UC055H
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation