Heating actuator 6 channels KNX 24/230V TYMS646T
EAN
3250610050125
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
Multi-phase modefor 1 phase operation
Configuration
-
Number of modules4
Controls and indicators
-
Button / push-buttonwith programming button and red programming LED
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Auxiliary voltage110…230 V AC
-
Operating voltage over bus21…32 V DC
-
Switching voltage24…230 V
Materials
-
Colour independent of design lineslight grey
-
RAL colourRAL 7035 - Light grey
Connection
-
Conductor cross-section (flexible)0.5…4 mm²
-
Conductor cross-section (rigid)0.5…4 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
-
Actuators, 24 Vper channel max. 2
-
Actuators per channelmax. 4
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
Installation guide
Installation manuals for TYMS646T
PDF3 MB -
ProductETSBase
Product-Database ETS for TYMS646T
ETS Database for TYMS646T
KNXPROD341 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYMS646T
Application description ETS for Heating actuator KNX Secure TYMS646T TYMS646R 6LE089580A (EN, 2023-04)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for TYMS646T
PDF234 KBEU Declaration of conformity for TYMS646T
PDF302 KBEU Declaration of conformity for TYMS646T
PDF279 KB -
ProductEnvironmentProfile
Product environmental profile for TYMS646T
PDF322 KB -
ProductROHS
Pollutant guidelines for TYMS646T
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYMS646T
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation