OUTPUT DEVICE FOR 12 SHUTTERS / BLINDS 230V~ 4A TYM632C
EAN
3250616059528
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs12
Functions
-
Bus module detachableNo
-
Multi-phase modesuitable to switch different external conductors
-
Functionwith sun shade function ; with safety functions e.g. for wind, rain, alarm ; with positioning function for blind and lamella position
-
Operating modeoperating mode can be set for roller shutter/awning
Configuration
-
Number of modules10
Controls and indicators
-
Indicator lampyes
-
Operationmanual operation per channel using button (single-area operation) ; Manual operation can be activated via selection switch, thereby deactivation of the KNX function
-
Controlfor activation of an AC drive per actuator channel
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttons6 manual operation buttons for up/down per channel/device
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Type of supply voltageAC
-
Frequency50/60 Hz
-
Rated current4 A
Voltage
-
Auxiliary voltage230…240 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)7 mA
-
Bus current consumption (idle)5 mA
-
Number of entry circuits0
-
Maximum switching current4 A
-
Switching current at cos φ = 0.6max. 4 A
Dimensions
-
Depth65 mm
-
Width of rail mounted device (RMD)10 modules
-
Height90 mm
Power
-
Contact rating with 230 V in AC1900 W
Materials
-
RAL colourRAL 7035 - Light grey
LED control
-
LEDStatus LED integrated in manual operation button
Connection
-
Connection cross-sect. flexible conductor0,5 / 6mm²
-
Connection cross-sect. rigid cable0,5 / 6mm²
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (flexible), without wire end sleeve0.5…6 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionwith screw
Settings
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Device familyTYM
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYM632C
PDF1 MB -
ProductApplicationDescription
Application guides ETS / easy link for TYM632C
Application description ETS TYA624ABCD_TYA628AC_TYB621C_TYM632C
PDF6 MB -
ProductEnvironmentProfile
Product environmental profile for TYM632C
PDF304 KBProduct environmental profile for TYM632C
PDF310 KB -
ProductROHS
Pollutant guidelines for TYM632C
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYM632C
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation