Output module 2x 6A /230V~, 2 inputs, flush mounted, KNX TYBS692F
EAN
3250610050361
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
Multi-phase modefor 1 phase operation
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function ; binary input functions: Switching, dimming, blind, value transmitter, scene, priority, timer operation, subplate
Configuration
-
Number of modules0
Controls and indicators
-
Indicator lampyes
-
Operationmanual operation in test mode via programming button (single-area operation) ; test mode/building site mode can be activated via programming button
-
Controlfor activation of a drive for alternating current
-
Button / push-buttonwith illuminated programming button
Connectivity
-
Binary inputswith 2 independent binary inputs for potential-free contacts
Main electrical features
-
Rated operational voltage Ue230 V
-
Rated current6 A
Voltage
-
Max. switching capacity at230 V AC
-
Operating voltage over bus21…32 V DC
-
Output voltage230 V AC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)7 mA
-
Bus current consumption (idle)5 mA
-
Number of entry circuits2
-
Maximum through current6 A
-
Rated current6 A
-
Switching current at cos φ = 0.8max. 6 A
-
Withstand current in AC1 for the contact path or zone 16 A
Dimensions
-
Height of installed product44 mm
-
Dimensions (LLxwwxhh)44 x 43 x 22 mm
-
Width of rail mounted device (RMD)0 modules
-
Height44 mm
Power
-
Max. power with electronic transfo.500 W
-
Total power loss under IN0.5 W
-
Output power500 W
-
Max. switching power1200 W
-
Conventional transformers500 VA
-
Electronic transformers500 W
Measurement
-
Input scanning voltage12 V DC V DC
Lighting control
-
Fluorescent lamps with electronical ballast (EB)6 x 48 W
-
- uncompensated500 VA
Fluorescent bulbs control
-
Power lighting fluo lamps5 x 13W
-
Max. power fluo. duo lamp comp. series6 x 48W
LED control
-
Max number of LED/CFL lamps5
-
230V LED lamps5 x 13 W
-
Power LED65 W
Incandescent bulbs control
-
Max. power with incandescent lamps500 W
-
230 V incandescent lamps and halogen lamps500 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Number of contacts2
-
Type of contacts1NO
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
-
Bus connectionbus connection via pre-assembled cable with bus connection terminal
-
Type of connectionwith screw
Settings
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Device familyTYB
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYBS692F
PDF4 MBInstruction manuals for TYBS692F
PDF2 MBInstruction manuals for TYBS692F
PDF2 MBInstruction manuals for TYBS692F
PDF2 MB -
ProductETSBase
Product-Database ETS for TYBS692F
KNXPROD362 KB -
ProductECDeclaration
EU Declaration of conformity for TYBS692F
EU Declaration of Conformity
PDF363 KBEU Declaration of conformity for TYBS692F
UKCA Declaration of Conformity
PDF270 KB -
ProductEnvironmentProfile
Product environmental profile for TYBS692F
PDF421 KB
More documentation