Dimmer 3 channels 300W TYA663A
EAN
3250616059689
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
Bus module detachableNo
-
Multi-phase modesuitable to switch different external conductors
-
FunctionLearning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
-
Soft startupbulb-preserving soft startup
-
Operating mode1, 2 or 3-channel operation possible ; Load coupling of 2 or 3 channels settable to increase output power using selection switch
Configuration
-
Number of modules6
Controls and indicators
-
With LED indicationYes
-
Indicator lampyes
-
Operationmanual operation also possible without bus, e.g. on building site ; Manual operation can be activated via selection switch, thereby deactivation of the KNX function ; Manual operation per channel via button with integrated status LED, thereby lockout of KNX function
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsselection switch for manual/bus operation as well as load setting
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Frequency50/60 Hz
-
Rated current4 mA
Voltage
-
Auxiliary voltage230 V AC
-
Input voltage230 V AC
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus current consumption (data transfer)< 2.3 mA
Fuse
-
Fuseshort-circuit proof and overload proof (display using LEDs) ; overheating protection (display using LEDs)
Dimensions
-
Width of rail mounted device (RMD)6 modules
Power
-
Dimmable conventional transformersper channel 300 VA
-
Incandescent bulb power900 W
-
Total power loss under IN770 mW
-
Electronic transformersper channel 300 W
Power supply
-
Supply voltage230 V
Fluorescent bulbs control
-
Dimmable energy-saving lampsper channel 60 W
-
Power lighting fluo lamps210W
LED control
-
Quantity of dimmable, 230 V retrofit LED lampsper channel max. 8
-
Max number of LED/CFL lamps15
-
Dimmable LED lampsper channel 60 W
-
Dimmable 230 V retrofit LED lampsper channel 60 W
-
Power LED210 W
-
LEDStatus LED integrated in manual operation button ; Overheating protection, display using LEDs ; Overload protection, display via LED
Incandescent bulbs control
-
230 V incandescent lamps and halogen lampsper channel 300 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loaduniversal
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
Settings
-
Supported configuration modessystem
-
Parameterisationparameter definable behaviour in the event of bus voltage failure/return
Scope of delivery
-
Bus connection includedYes
Equipment
-
Type of dimmeruniversal
-
Modular expandabilityNo
-
Dimming principlephase cut-on or cut-off according to load type, self-learning ; minimum/maximum dimming values per channel settable on device
-
low noisevery low noise
Use
-
Local operation/hand operationYes
Safety
-
Protectionwith overheating, overload and short-circuit protection
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Device familyTYA
-
Main design lineKNX
Downloads
-
Product image
-
ProductETSBase
Product-Database ETS for TYA663A
Logiciel d'application ETS du TYA663A
KNXPROD422 KBProduct-Database ETS for TYA663A
Logiciel d'application ETS du TYA663A
VD5676 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYA663A
Description d'application ETS TYA661AB TYA663A EN
PDF5 MB -
ProductEnvironmentProfile
Product environmental profile for TYA663A
PDF323 KB
More documentation