Dimmer 1 channel 600W TYA661B
EAN
3250616059696
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Bus systemyes
Functions
-
Bus module detachableNo
-
Multi-phase modesuitable to switch different external conductors
-
FunctionLearning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
-
Soft startupbulb-preserving soft startup
Configuration
-
Number of modules4
Controls and indicators
-
With LED indicationYes
-
Indicator lampyes
-
Operationmanual operation also possible without bus, e.g. on building site ; Manual operation can be activated via selection switch, thereby deactivation of the KNX function ; Manual operation per channel via button with integrated status LED, thereby lockout of KNX function
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsselection switch for manual/bus operation as well as load setting
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Frequency50/60 Hz
-
Rated current4 mA
Voltage
-
Auxiliary voltage230 V AC
-
Input voltage230 V AC
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus current consumption (data transfer)< 2.3 mA
Fuse
-
Fuseshort-circuit proof and overload proof (display using LEDs) ; overheating protection (display using LEDs)
Dimensions
-
Width of rail mounted device (RMD)4 modules
Power
-
Dimmable conventional transformers600 VA
-
Incandescent bulb power600 W
-
Total power loss under IN320 mW
-
Power dissipation per coil180 mW
-
Electronic transformers300 W
Power supply
-
Supply voltage230 V AC
Fluorescent bulbs control
-
Dimmable energy-saving lamps120 W
-
Power lighting fluo lamps120W
LED control
-
Quantity of dimmable, 230 V retrofit LED lampsmax. 10
-
Max number of LED/CFL lamps10
-
Dimmable LED lamps60 W
-
Dimmable 230 V retrofit LED lampsper channel 60 W
-
Power LED120 W
-
LEDStatus LED integrated in manual operation button ; Overheating protection, display using LEDs ; Overload protection, display via LED
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps600 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loaduniversal
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
Settings
-
Supported configuration modessystem
-
Parameterisationparameter definable behaviour in the event of bus voltage failure/return
Scope of delivery
-
Bus connection includedYes
Equipment
-
Type of dimmerdimming actuator
-
Modular expandabilityNo
-
Dimming principlephase cut-on or cut-off according to load type, self-learning ; minimum/maximum dimming values per channel settable on device
-
low noisevery low noise
Use
-
Local operation/hand operationYes
Safety
-
Protectionwith overheating, overload and short-circuit protection
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Device familyTYA
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYA661B
PDF564 KB -
ProductETSBase
Product-Database ETS for TYA661B
Logiciel d'application ETS du TYA661A_B
KNXPROD231 KBProduct-Database ETS for TYA661B
Logiciel d'application ETS du TYA661A_B
VD5343 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYA661B
Description d'application ETS TYA661AB TYA663A EN
PDF5 MB -
ProductEnvironmentProfile
Product environmental profile for TYA661B
PDF323 KB
More documentation