1 FLUSH MOUNTED OUTPUT 3A 230V + 2 INPUTS MAINS POWERED KNX RF TRM693G
EAN
3250615988805
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, 1 up/down button control, push-button, 2 x alarm, status display
-
Functionreset function (to factory setting) ; easy additional functions: +6 scenes ; Repeat function can be activated to increase the radio range
-
Light scenesscene saving lockable ; scene opening via KNX radio appliances
-
Quicklink functionsquicklink functions: switching, 2 scenes, time switching, NO contact push-button, forced control
Configuration
-
Pre-assembledconfectioned, with 4-core cable
-
Number of modules0
Controls and indicators
-
Indicator lampyes
-
Operationwith manual operation on/off
-
ControlActivation, for example through switch, push-buttons, timer
-
Button / push-buttonwith configuration and function button
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
-
Inputswith independent, mains supplied, binary input for potential-free contact
Voltage
-
System supply voltage230V AC
Electric current
-
Number of entry circuits2
-
Input signal current33 µA
-
Maximum through current3 A
-
Withstand current in AC1 for the contact path or zone 13 A
Dimensions
-
Height of installed product40 mm
-
Dimensions (LLxwwxhh)40x40x20
-
Diameter53 mm
-
Height20 mm
Frequency
-
Transmission frequency868 MHz
-
Radio reception frequency868.3 MHz
Power
-
Total power loss under IN450 mW
-
Power dissipation per coil150 mW
-
Output power690 W
-
Conventional transformers250 VA
-
Electronic transformers250 VA
-
Radio transmission power< 10 mW
Measurement
-
Input scanning voltage5 V
Reach distance
-
Max. transmission range30m in house / 100m free field
Materials
-
Colour independent of design lineslight grey
-
Surface appearancematt
Lighting control
-
Fluorescent lamps with electronical ballast (EB)150 W
-
- uncompensated150 W
Fluorescent bulbs control
-
Power lighting fluo lamps150W
-
Max. power fluo. duo lamp comp. series150W
-
Compact fluorescent lamps150 W
-
Compact fluorescent lamps150 W
LED control
-
Max number of LED/CFL lamps20
-
230V LED lamps150 W
-
Power LED150 W
-
LEDwith transmission status and control LED for On/Off ; with configuration and function LEDs
Incandescent bulbs control
-
Max. power with incandescent lamps500 W
-
230 V incandescent lamps and halogen lamps500 W
Installation, mounting
-
Installation modefor installation behind flush-mounted inserts
Connection
-
Connection cross-sect. flexible conductor0,5 / 1,5mm²
-
Connection cross-sect. rigid cable0,5 / 2,5mm²
-
Conductor cross-section (flexible)0.5…1.5 mm²
-
Conductor cross-section (rigid)0.5…2.5 mm²
-
Type of contacts1NO
-
Type of connectionwith screw-in lift terminals
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Type of connectionwith screw
Cable
-
Binary cable length, extendable tomax. 5 m
-
Binary cable length≈ 20 cm
Settings
-
Supported configuration modeseasy, system, PB, quicklink
-
Programmingtoolless quicklink configuration using buttons and LED display
Scope of delivery
-
Bus connection includedNo
Equipment
-
Number of outputs1
-
Number of radio channels2
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Modular expandabilityNo
-
Transmitter duty cycle1 %
Use
-
Pulse timemin. 50 ms
Use conditions
-
Operating temperature-10…50 °C
-
Storage/transport temperature-20…70 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageKNX radio - actuators
-
Product familyproduct family: output
-
Device familyTRM
-
Main design lineElectronics platform
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TRM693G
PDF11 MB -
ProductAttachment
Product Attachment for TRM693G
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MB -
ProductETSBase
Product-Database ETS for TRM693G
KNXPROD453 KB -
ProductApplicationDescription
Application guides ETS / easy link for TRM693G
Application description ETS-Easy TRM690G_TRM693G_TRM694G
PDF6 MB -
ProductECDeclaration
EU Declaration of conformity for TRM693G
*
PDF126 KB -
ProductEnvironmentProfile
Product environmental profile for TRM693G
PDF426 KB
More documentation