Light and twilight radio sensor, batterie powered, white TRC321B
EAN
3250615989109
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Bus module detachableNo
-
ETS additional functionsETS additional functions: button function, battery condition
-
Functionreset function (to factory setting)
-
Quicklink functionsquicklink functions: up/down push-button
Configuration
-
Pre-assembledconfectioned, with fibre-optic cable and plug
Controls and indicators
-
Indicator lamplighting indicator
-
Button / push-buttonwith configuration button
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
Voltage
-
Input voltage3 V
-
Operating voltage3 V DC
Electric current
-
Number of entry circuits1
Dimensions
-
Depth of installed product30 mm
-
Height of installed product30.5 mm
-
Length138 mm
-
Width of installed product26 mm
Frequency
-
Transmission frequency868 MHz
-
Radio transmission frequency868.3 MHz
Power
-
Radio transmission power< 10 mW
Reach distance
-
Max. transmission range30m in house / 100m free field
Battery
-
Battery service life [years]≈ 4
-
Battery / storage batterywith 2 Micro, alkaline batteries AAA LR03
Detection
-
Fibre optic cable, sensor cable length≈ 1.5 m
Lighting control
-
Twilight setting range≈ 10…300 lx
-
Sun setting range≈ 1…10 klx
LED control
-
LEDwith configuration LED ; with 2 potentiometers for sun/twilight and LED display for actual value
Installation, mounting
-
Mounting typesurface
-
Installation modefor suction cover to window pane
Connection
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
-
Programmingtoolless quicklink configuration using buttons and LED display
Scope of delivery
-
Componentwith photodiode ; with adhesive pads and adhesive cable clips for fastening
Equipment
-
Number of outputs0
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
Use conditions
-
Operating temperature0…50 °C
-
Storage/transport temperature-25…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TRC321B
PDF3 MB -
ProductAttachment
Product Attachment for TRC321B
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MB -
ProductETSBase
Product-Database ETS for TRC321B
Logiciel d'application ETS du TRC321B
KNXPROD4 MBProduct-Database ETS for TRC321B
Logiciel d'application ETS du TRC321B
VD55 MB -
ProductApplicationDescription
Application guides ETS / easy link for TRC321B
description d'application TRC321B
PDF858 KB
More documentation