Plug adaptator radio, ON/OFF, 10/16A, FRA TRC270F
EAN
3250615989369
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemRF
Functions
-
Bus module detachableNo
Configuration
-
Number of modules0
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Rated operational voltage Ue195 / 230 / 253 V
Electric current
-
Number of entry circuits0
-
Maximum through current16 A
-
Rated current16 A
Frequency
-
Transmission frequency868 MHz
Power
-
Max. power with electronic transfo.1200 W
-
Max. switching power3680 W
Scope of delivery
-
Bus connection includedNo
Equipment
-
Number of outputs1
-
Bidirectional radio frequencyYes
-
Modular expandabilityNo
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TRC270F
PDF1 MB -
ProductAttachment
Product Attachment for TRC270F
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MBProduct Attachment for TRC270F
Notice de configuration quicklink pour produits radio
PDF5 MB -
ProductETSBase
Product-Database ETS for TRC270F
Logiciel d'application ETS du TRC270
VD5147 KBProduct-Database ETS for TRC270F
Logiciel d'application ETS du TRC270
KNXPROD147 KB -
ProductApplicationDescription
Application guides ETS / easy link for TRC270F
Description d'application ETS TRB201_TRE201_202_TRC270F_D_C
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for TRC270F
PDF316 KB -
ProductROHS
Pollutant guidelines for TRC270F
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TRC270F
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation