Plug adaptator radio, ON/OFF, 10/16A, SCHUKO TRC270D
EAN
3250615989376
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemRF
-
Fixing modepluggable
Functions
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, forced control, status display
-
Functionreset function (to factory setting) ; Repeat function can be activated to increase the radio range ; easy additional functions: +6 scenes
-
Light scenesscene opening via KNX radio appliances ; scene saving lockable
-
Quicklink functionsquicklink functions: switching, 2 scenes, time switching, NO contact push-button
Configuration
-
Number of modules0
Controls and indicators
-
Indicator lampyes
-
Operationwith manual operation on/off
-
Button / push-buttonwith configuration and function button
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
Main electrical features
-
Frequency50 Hz
Voltage
-
Operating voltage over bus21…32 V DC
Electric current
-
Number of entry circuits0
-
Maximum through current16 A
-
Switching currentmax. 16 A
Dimensions
-
Depth77 mm
-
Assembling height41 mm
-
Height54 mm
-
Width98 mm
Frequency
-
Radio reception frequency868.3 MHz
Power
-
Output power3680 W
-
Conventional transformers1600 VA
-
Electronic transformers and dual-mode transformers1200 W
Reach distance
-
Max. transmission range30m in house / 100m free field
Materials
-
Colour of design linepolar white
-
Surface appearancematt
Fluorescent bulbs control
-
Fluorescent lamps28 x 36 W, max. 120 µF
LED control
-
LEDwith configuration and function LEDs ; with control LED for On/Off
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
-
230 V incandescent lamps and halogen lamps2300 W
Connection
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
-
Supported configuration modeseasy, system, PB, quicklink
-
Programmingtoolless quicklink configuration using buttons and LED display
Scope of delivery
-
Bus connection includedNo
Equipment
-
Number of outputs1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageKNX radio - actuators
-
Product familyproduct family: output
-
Main design lineElectronics platform
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TRC270D
PDF1 MB -
ProductAttachment
Product Attachment for TRC270D
Notice de configuration quicklink pour produits radio
PDF5 MB -
ProductETSBase
Product-Database ETS for TRC270D
Logiciel d'application ETS du TRC270
KNXPROD147 KBProduct-Database ETS for TRC270D
Logiciel d'application ETS du TRC270
VD5147 KB -
ProductApplicationDescription
Application guides ETS / easy link for TRC270D
Description d'application ETS TRB201_TRE201_202_TRC270F_D_C
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for TRC270D
PDF316 KB -
ProductEnvironmentProfile
Product environmental profile for TRC270D
PDF282 KB -
ProductROHS
Pollutant guidelines for TRC270D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TRC270D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation