![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
1 flush mounted output for blinds or shutters TRB221
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Bus systemKNX
-
Number of blinds/shutters outputs1
-
Fixing modeflush-mounting
-
Bus module detachableNo
-
Number of modules0
-
Indicator lampyes
-
Type of supply voltageAC
-
Number of entry circuits0
-
Maximum switching current5 A
-
Contact rating with 230 V in AC11000 W
-
Colourstone grey
-
Bus connection includedNo
-
Bidirectional radio frequencyYes
-
Protection index IPIP20
-
Operating temperature0…45 °C
Downloads
-
Product image
-
ProductAttachment
Product Attachment for TRB221
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MBProduct Attachment for TRB221
Notice de configuration quicklink pour produits radio
PDF5 MB -
ProductETSBase
Product-Database ETS for TRB221
Logiciel d'application ETS du TRB221
VD5137 KBProduct-Database ETS for TRB221
Logiciel d'application ETS du TRB221
KNXPROD139 KB -
ProductApplicationDescription
Application guides ETS / easy link for TRB221
Description d'application TX100 TRB221_TRE221
PDF1 MBApplication guides ETS / easy link for TRB221
Description d'application ETS TRB221_TRE221
PDF1 MB