RF unidirectional input concentrator white TR351A
EAN
3250615989550
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Bus module detachableNo
-
Functionincrease of possible number of connections between KNX TP and KNX radio ; grouping of inputs with same function
Controls and indicators
-
Indication / displayLC display for commissioning and system diagnostics
-
Button / push-buttonwith configuration and function button
Connectivity
-
Receiver category2
-
Radioteaching-in of the radio components using the buttons and display ; a maximum of 24 channels via commissioning with TX 100 ; a maximum of 32 channels via commissioning with the ETS
-
InterfaceInterface between KNX TP devices and KNX radio devices
Main electrical features
-
Frequency868,3 MHz
Voltage
-
Operating voltage over bus21…32 V DC
Electric current
-
Number of entry circuits32
Dimensions
-
Dimensions (LLxwwxhh)203 x 77 x 26,5 mm
Frequency
-
Transmission frequency868 MHz
-
Radio reception frequency868.3 MHz
Power
-
Total power loss under IN2 W
Materials
-
RAL colourRAL 9010 - Pure white
LED control
-
LEDWith 2 LEDs
Connection
-
Type of connection to the busTG008 connector
-
Bus connectionbus connection via connecting terminal
Settings
-
Programmingtoolless quicklink configuration using buttons and LED display
Equipment
-
Number of radio channel inputsmax. 32
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature0…45 °C
-
Energy-savinglow intrinsic energy requirement
Instructions
-
Information textAs line coupler for expansion of a KNX system with a KNX radio lead. ; As programming interface: in purely KNX radio systems, the surface-mounted KNX radio/TP gateway can be removed after parameterisation.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TR351A
PDF3 MB -
ProductETSBase
Product-Database ETS for TR351A
Logiciel d'application ETS du TR351
VD31 MB -
ProductEnvironmentProfile
Product environmental profile for TR351A
PDF284 KB -
ProductROHS
Pollutant guidelines for TR351A
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation