4 RJ45 patch cables cat.6 S/FTP,0.3m TN715
EAN
3250615947154
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colourblack
-
Colour anti-kink sleeveblack
-
Material connector of connector housing connection 1Metal
-
Material connector of connector housing connection 2Metal
Connection
-
Type of connector connection 1RJ45 8(8)
-
Type of connector connection 2RJ45 8(8)
Cable
-
Line length0.3 m
-
AWG rangeAWG 27-7
-
Cable typeRJ45/R45 Patch cable
-
Cable construction4x2
Use
-
Pin assignment1:1
Safety
-
Anti-kink sleevemoulded-on
-
Flame propagationEN 50265-2-1
Identification
-
Category6