![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
ADSL main modular filter + RJ45/RJ11 patch cable TN121
EAN
3250615941213
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeDin-Rail
Configuration
-
Number of modules2
Connectivity
-
Input(s)1 phone line input
-
Output type1 output for phone linde (voice) + 1 output modem (data)
Dimensions
-
Dimensions (LLxwwxhh)90 x 35 x 65 mm
Scope of delivery
-
Cable provided1 cable RJ45/RJ11, 50cm + 1 cable RJ45/RJ45, 15 cm
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for TN121
PDF287 KB
More documentation