Modular Telephone splitter 2x4 RJ45 outputs TN111
EAN
3250615941114
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules4
Connectivity
-
Input(s)2 phone line inputs with 1 of them is RNIS compatible
-
Output type2 x 4 outputs RJ45
Dimensions
-
Dimensions (LLxwwxhh)90 x 70 x 60 mm
Connection
-
Input connection typeRJ45 connectors or Quickconnect
Safety
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductROHS
Pollutant guidelines for TN111
RoHS-declaration 2023-10-20 (english)
PDF32 KB -
ProductEnvironmentProfile
Product environmental profile for TN111
PDF310 KB
More documentation