RJ45 connector cat.5e UTP + support TN004S
EAN
3250615949905
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeRJ45 8(8)
Compatibility
-
Compatible with Grade1
Connectivity
-
Passband250 MHz (900MHz for TV signal)
Cable
-
AWG rangeAWG 26-22
Equipment
-
ScreenedNo
Identification
-
CategoryCat5e
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TN004S
URLInstruction manuals for TN004S
Connecteurs RJ45 cat. 5E UTP + supports
PDF553 KBInstruction manuals for TN004S
PDF552 KB -
ProductECDeclaration
EU Declaration of conformity for TN004S
Declaration
PDF122 KB -
ProductEnvironmentProfile
Product environmental profile for TN004S
PDF287 KBProduct environmental profile for TN004S
PDF318 KB -
ProductROHS
Pollutant guidelines for TN004S
REACH declaration TN004S (english)
PDF103 KB
More documentation