Telephone gateway 3 inputs + powershutdown detection, 3 outputs, analog, 5 mod TH020A

EAN
3250615889997
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Number of modules
    5
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Command voltage AC
    195 / 253 V
Electric current
  • Number of entry circuits
    3
Dimensions
  • Height of installed product
    91 mm
  • Length
    64 mm
  • Width of installed product
    87.5 mm
Power
  • Power consumed
    5 VA
  • Total power loss under IN
    3.5 W
  • Power dissipation per coil
    2 W
Equipment
  • Number of outputs
    3
  • Number of inputs for temperature probe
    1
  • Telephone line
    analog
Safety
  • Protection index IP
    IP30