Telephone gateway 3 inputs + powershutdown detection, 3 outputs, analog, 5 mod TH020B

EAN
3250615889980
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    5
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Number of entry circuits
    3
Dimensions
  • Height of installed product
    91 mm
  • Length
    64 mm
  • Width of installed product
    87.5 mm
Power
  • Total power loss under IN
    3.5 W
  • Power dissipation per coil
    2 W
Equipment
  • Number of outputs
    3
  • Number of inputs for temperature probe
    1
  • Telephone line
    analog
Safety
  • Protection index IP
    IP30