![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Modular RS232 TH001
EAN
3250615880017
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
-
Fixing modeDin-Rail
Configuration
-
Number of modules3
Connectivity
-
Serial interface typeRS232
Power
-
Total power loss under IN1 W
Materials
-
Colourstone grey
-
RAL colourRAL 7035 - Light grey
Equipment
-
Interface typeRS232
Software
-
applicationbus/PC connection
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C