![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SPD T2 3P pluggable 40kA photovoltaic SPV340
EAN
3250615514967
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated operational voltage Ue1000 V
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE15 kA
Voltage
-
Maximum continuous operating voltage Uc1170 V
-
Voltage protection level Up according to IEC61643-13.7 kV
-
Voltage protection level Up L-PE/N-PE according to IEC61643-113.7 kV
-
Voltage level Up L-N/PEN IEC61643-113.7 kV
Dimensions
-
Depth of installed product58.2 mm
-
Height of installed product89.8 mm
-
Width of installed product53.4 mm
Electrical specifications
-
Short-circuit breaking capacity (Isccr)2000 A
-
Signal contact Cross-sections0.14 / 1.5 mm²
-
Signal contact Current carrying capacity AC/DC1.5 / 1 A
-
Signal contact Voltage rating AC/DC250 / 30 V
Installation, mounting
-
Tightening torque3
Connection
-
Connection cross-section of input and output with screws, for massive conductors35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor25 mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPV340
PDF556 KB -
ProductECDeclaration
EU Declaration of conformity for SPV340
Declaration of conformity for Lightning rod T2 photovoltaic
PDF250 KB -
ProductEnvironmentProfile
Product environmental profile for SPV340
PEP_HAGER_HAGE_00444_V01.01_EN_27082021.PDF
PDF231 KB -
ProductROHS
Pollutant guidelines for SPV340
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SPV340
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation