SPD pluggable photovoltaic 25kA class 2 SPV325

EAN
3250615661012
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Type of pole
    2 P
Configuration
  • Number of modules
    3
Main electrical features
  • Frequency
    50/60 Hz
  • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
    12.5 kA
Voltage
  • Maximum continuous operating voltage Uc
    1000 V
  • Voltage protection level Up according to IEC61643-1
    4 kV
  • Voltage level Up L-N/PEN IEC61643-11
    12.5 kV
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    25 kA
Dimensions
  • Width of installed product
    54 mm
Power
  • Total power loss under IN
    0 W
Standards
  • Test class IEC61643-11 / VDE0675-6-11
    T2
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…80 °C
  • Storage/transport temperature
    -40…80 °C