![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SPD 1P pluggable 65kA class 2 with reserve + remote contact SPN165R
EAN
3250615660350
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of pole1 P
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE20 kA
Voltage
-
Maximum continuous operating voltage Uc275 V
-
Voltage protection level Up according to IEC61643-11.5 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE65 kA
Power
-
Total power loss under IN0 W
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-40…55 °C
-
Storage/transport temperature-40…80 °C
Downloads
More documentation