SPD 1P pluggable 40kA class 2 with end of life indicator SPN140D
EAN
3250615660237
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of pole1 P
Configuration
-
Number of modules1
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE15 kA
Voltage
-
Maximum continuous operating voltage Uc275 V
-
Voltage protection level Up according to IEC61643-11.2 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE40 kA
Power
-
Total power loss under IN0 W
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor25mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…55 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPN140D
SPN115D/R, SPN140D/R, SPN140C, SPN165R
PDF820 KB -
ProductECDeclaration
EU Declaration of conformity for SPN140D
Declaration
PDF571 KB -
ProductROHS
Pollutant guidelines for SPN140D
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SPN140D
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation