SPD 1P pluggable 15kA class 2 with reserve + remote contact SPN115R
EAN
3250615660336
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of pole1 P
Configuration
-
Number of modules1
Controls and indicators
-
Indicator lampreserve
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE5 kA
Voltage
-
Maximum continuous operating voltage Uc275 V
-
Voltage protection level Up according to IEC61643-11 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE15 kA
Power
-
Total power loss under IN0 W
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor25mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…55 °C
-
Storage/transport temperature-40…80 °C
Downloads
More documentation