![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cartridge 25kA class 1 for SPN8xxx SPN080
EAN
3250615660961
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules1
Main electrical features
-
Test class type1 IEC61643-11Yes
-
Frequency50/60 Hz
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE25 kA
Power
-
Total power loss under IN0 W
Standards
-
Test class IEC61643-11 / VDE0675-6-11T1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-40…60 °C
-
Storage/transport temperature-40…80 °C