Surge protection RJ45 for Ethernet and VoIP networks SPK900
EAN
3250615515124
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Earthing viaSeparate conductor
Controls and indicators
-
Indicator lampno
Voltage
-
Maximum continuous operating voltage Uc3.3 V
-
Voltage protection level Up according to IEC61643-1100 V
-
Maximum continuous operating voltage Uc DC IEC616433.3 V
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE10 kA
Dimensions
-
Depth of installed product57.5 mm
-
Height of installed product100 mm
-
Width of installed product25 mm
-
Width25 mm
Frequency
-
Frequency50 to 60 Hz
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Type of connectionRJ45 connectors or Quickconnect
Standards
-
ApprovalsCE, KEMA
-
Test class IEC61643-11 / VDE0675-6-11B2 ; C1 ; C2 ; C3 ; D1
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-40…85 °C
-
Storage/transport temperature-40…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPK900
PDF496 KB -
ProductROHS
Pollutant guidelines for SPK900
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SPK900
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for SPK900
PEP_SPK603_HAGER_HAGE-00668-V01-01_EN
PDF349 KB
More documentation