SPD IT for satellite-Antenna • SPK700 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Surge protec­tion devices
  • SPDs for multi­media appli­caitons
  • SPDs for data signal networks and multi­media applic­a­tion
  • SPK700
Image  SPK700 of the product Hager Africa | Hager Africa
Image  SPK700 of the product Hager Africa | Hager Africa

Surge protection IT for satellite TV

SPK700

Image  SPK700 of the product Hager Africa | Hager Africa
Image  SPK700 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Surge protection IT for satellite TV SPK700

EAN
3250615515094
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Earthing via
    Separate conductor
Controls and indic­ators
  • Indic­ator lamp
    no
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    14 / 18 V DC
Voltage
  • Maximum continuous oper­ating voltage Uc
    20 V
  • Rated oper­a­tional voltage in DC
    20 V
  • Voltage protec­tion level Up according to IEC61643-1
    500 V
  • Maximum continuous oper­ating voltage Uc DC IEC61643
    20 V
Dimen­sions
  • Depth of installed product
    71.5 mm
  • Height of installed product
    31.5 mm
  • Width of installed product
    144.9 mm
  • Width
    144.9 mm
Frequency
  • Frequency
    50 to 60 Hz
Install­a­tion, mounting
  • Tight­ening torque
    0.5Nm
  • Mounting type
    din-Rail
Connec­tion
  • Type of connec­tion
    terminal standard "F" for coaxial cable
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    B2 ; C1 ; C2 ; C3 ; D1
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -40…85 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Product image

    Image SPK700  | Hager Africa

    Product Image SPK700

  • ProductNotice

    Image Instruction manuals for SPK700  | Hager Africa

    Instruction manuals for SPK700

    PDF
    568 KB
  • ProductROHS

    Image Pollutant guidelines for SPK700  | Hager Africa

    Pollutant guidelines for SPK700

    REACH declaration SPK700 (english)

    PDF
    33 KB
    Image Pollutant guidelines for SPK700  | Hager Africa

    Pollutant guidelines for SPK700

    RoHS declaration SPK700 (english)

    PDF
    33 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for SPK700  | Hager Africa

    Product environmental profile for SPK700

    PEP_SPK700_HAGER_HAGE-00669-V01-01_EN

    PDF
    334 KB
More documentation

Discover more of this product range

    4
  • 1
    SPK602 - Surge protection for ADSL DIN-Rail
    SPK602
    Surge protection for ADSL DIN-Rail
  • 2
    SPK900 - Surge protection RJ45 for Ethernet and VoIP networks
    SPK900
    Surge protection RJ45 for Ethernet and VoIP networks
  • 3
    SPK802 - Surge protection 2P for 4-20mA weather station with status indication
    SPK802
    Surge protection 2P for 4-20mA weather station with status indication
  • 4
    SPK806 - Surge protection IT for industrial bus networks
    SPK806
    Surge protection IT for industrial bus networks

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group