Surge protection 2P for 4-20mA weather station with status indication SPK802
EAN
3250615515100
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Earthing viaSeparate conductor
Controls and indicators
-
Indicator lampOptic
Main electrical features
-
Rated operational voltage Ue0 / 24 V DC
-
Nominal voltage24 V DC
Voltage
-
Maximum continuous operating voltage Uc30 V
-
Rated operational voltage in DC24 V
-
Voltage protection level Up according to IEC61643-1750 V
-
Maximum continuous operating voltage Uc DC IEC6164330 V
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE10 kA
Dimensions
-
Depth of installed product62 mm
-
Height of installed product105.8 mm
-
Width of installed product6.2 mm
-
Width6.2 mm
Frequency
-
Frequency50 to 60 Hz
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Type of connectionwith screw
Standards
-
ApprovalsCE, KEMA
-
Test class IEC61643-11 / VDE0675-6-11C1 ; C2 ; C3 ; D1
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-40…85 °C
-
Storage/transport temperature-40…85 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPK802
PDF403 KB -
ProductEnvironmentProfile
Product environmental profile for SPK802
PEP_SPK802_HAGER_HAGE-00670-V01-01_EN
PDF339 KB -
ProductROHS
Pollutant guidelines for SPK802
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SPK802
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation