SPD 2P pluggable 15kA class 2 with end of life indicator SPD215D
EAN
3250615660466
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of pole1P+N
Configuration
-
Number of modules2
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE5 kA
Voltage
-
Maximum continuous operating voltage Uc275 V
-
Voltage protection level Up according to IEC61643-11 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE15 kA
Dimensions
-
Width of installed product36 mm
Power
-
Total power loss under IN0 W
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor25mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…60 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SPD215D
PDF537 KB -
ProductECDeclaration
EU Declaration of conformity for SPD215D
Declaration
PDF571 KB -
ProductROHS
Pollutant guidelines for SPD215D
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SPD215D
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation