Digital voltmeter SM501
EAN
3250615635013
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Precision class1%
Configuration
-
Number of modules4
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency45/65 Hz
Dimensions
-
Depth of installed product54 mm
-
Height of installed product90 mm
-
Width of installed product70 mm
Power
-
Power consumed3.5 VA
-
Total power loss under IN3.5 W
Measurement
-
Voltage measurement range0 to 500 V
-
Type of measuring instrumentvoltmeter
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor6mm²
-
Connection cross-sect. rigid cable10mm²
-
Type of connectionwith screw
Equipment
-
Digits number3
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-40…70 °C
Downloads
More documentation