Digital ammeter 0-400A indirect reading SM401
EAN
3250615634016
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Precision class1%
Configuration
-
Number of modules4
Controls and indicators
-
Measurement scale400 A
Main electrical features
-
Rated operational voltage Ue207 / 230 / 253 V
-
Frequency45/65 Hz
Voltage
-
Voltage drop120 mV
Dimensions
-
Depth of installed product54 mm
-
Height of installed product85 mm
-
Width of installed product70 mm
Power
-
Power consumed1 VA
-
Total power loss under IN1 W
Installation, mounting
-
Modular versionYes
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor6mm²
-
Connection cross-sect. rigid cable10mm²
Equipment
-
Digits number3
Safety
-
RoHS conformYes
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-40…70 °C
Downloads
More documentation