acc.box univ. SL20080 purewhite SL200809119010

EAN
4012740895910
Packaging
1 Piece

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    Standard 60mm
Dimensions
  • Depth of installed product
    48 mm
  • Height of installed product
    171 mm
  • Trunking height
    80 mm
  • Length
    102 mm
  • Trunking width
    20 mm
  • Format
    overhanging wiring accessory
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Material group
    mixed material
Installation, mounting
  • Mounting way
    horizontal
Accessories included
  • Fitted with
    empty
Equipment
  • Number of units
    1
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C