acc.box coupling SL20055 mable SL20055AD3

EAN
4012740894913
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Dimensions
  • Height of installed product
    22 mm
  • Trunking height
    55 mm
  • Length
    110 mm
  • Trunking width
    20 mm
Materials
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    Tampography
Installation, mounting
  • Mounting way
    horizontal
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C