SF218F
EAN
3250615569967
Packaging
6 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2 P
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue250 V
Electric current
-
Rated current25 A
Dimensions
-
Depth of installed product67.5 mm
-
Height of installed product81 mm
-
Width of installed product35 mm
Power
-
Total power loss under IN1.8 W
Endurance
-
Number of mechanical operations150000
Installation, mounting
-
Tightening torque2,9Nm
Connection
-
Connection cross-sect. flexible conductor10mm²
-
Connection cross-sect. rigid cable16mm²
-
Number of contacts2
-
Type of contacts1 changeover
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for SF218F
PDF440 KB
More documentation