1-pole, 16A Modular Switch with Indicator Light SBB116
EAN
3250615511676
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderBreak switch with light
-
Neutral positionwithout neutral
-
Number of poles1 P
-
Type of pole1 P
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage440 V
-
Type of voltage input 1AC
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated operational current in AC21category B16 A
-
Acceptable current rating with AC22 category A16 A
-
Rated current16 A
-
Rated short-time withstand current 1s0.24 kA
-
Thermal rated current outside of housings16 A
-
Rated operational current in AC21 category A16 A
-
Acceptable current rating with AC22 category B16 A
Dimensions
-
Depth of installed product68 mm
-
Height of installed product83 mm
-
Width of installed product17.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN0.5 W
-
Power loss per pole at In0.4 W
Endurance
-
Electrical durability at nominal load in AC21in operating cycles25000
-
Electrical durability at nominal load in AC22 in operating cycles25000
-
Number of mechanical operations200000
Lighting control
-
Light colourorange
-
Type of lampLED
Installation, mounting
-
Tightening torque1,8Nm
Connection
-
Connection cross-sect. flexible conductor1,5 / 10mm²
-
Connection cross-sect. rigid cable1,5 / 16mm²
-
Lamp socket typeSans
-
Cage clamp positionoff set
-
Type of connectionwith screw
Equipment
-
Quantity of NC contacts0
-
Quantity of NO contacts1
-
Quantity of INV contacts0
Standards
-
Standard textIEC 60947-3 ; IEC/EN 60669-1
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature-20…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductLicence
Product licence for SBB116
Licence for NETHERLANDS
PDF2 MBProduct licence for SBB116
Licence for NETHERLANDS
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for SBB116
Declaration
PDF311 KBEU Declaration of conformity for SBB116
Declaration
PDF931 KB -
ProductROHS
Pollutant guidelines for SBB116
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for SBB116
PDF440 KB
More documentation