Switch DC 2P 600V 16A SB216PV
EAN
3250615511591
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderShort thumb-grip
-
Number of poles2 P
-
Type of pole2 P (1P+1P serie)
-
Type of caseFixed built-in
Functions
-
Reversing switchNo
-
Version as main switchNo
-
Version as emergency stop installationNo
-
Version as safety switchYes
-
Version as maintenance-/service switchYes
Configuration
-
Number of modules3.5
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Type of supply voltageDC
Voltage
-
Rated insulation voltage1000 V
-
Rated impulse withstand voltage8000 V
-
Rated operational voltage in DC600 V
Electric current
-
Rated current16 A
-
Rated operational current in DC21 category A16 A
Dimensions
-
Depth of installed product72 mm
-
Height of installed product85 mm
Power
-
Total power loss under IN1.4 W
-
Power loss per pole at In0.7 W
Endurance
-
Number of mechanical operations10000
Cover, door
-
InterlockableNo
Installation, mounting
-
Tightening torque1,8Nm
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingNo
Connection
-
Connection cross-sect. flexible conductor4 / 10mm²
-
Connection cross-sect. rigid cable4 / 16mm²
-
Type of connectionwith screw
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Quantity of NC contacts0
-
Quantity of NO contacts2
-
Quantity of INV contacts0
-
Motor drive optionalNo
-
Can be accessorizedNo
Standards
-
Standard textIEC 60947-3 ; VDE 0660
Use conditions
-
Operating temperature-40…65 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-50…90 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SB216PV
PDF144 KB -
ProductECDeclaration
EU Declaration of conformity for SB216PV
Declaration
PDF910 KBEU Declaration of conformity for SB216PV
Declaration of conformity for Switch DC 2P & 4P
PDF598 KB
More documentation