External receiver 230V-potential free S781-22X

EAN
3599430006913
Packaging
1 Piece

Technical properties

Configuration
  • Sealed product with no cable gland
    Yes
Connectivity
  • Relay outputs
    Sortie contact sec type CRT
Dimensions
  • Dimensions (LLxwwxhh)
    85 x 150 x 35 mm
Power supply
  • Supply Voltage
    230V ~ 50Hz
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP55
Use conditions
  • Operating temperature
    -20…70 °C