External receiver 12-24V -potential free S791-22X

EAN
3599430006920
Packaging
1 Piece

Technical properties

Configuration
  • Sealed product with no cable gland
    Yes
Connectivity
  • Connection mode
    radio TwinBand
  • Relay outputs
    Sortie contact sec type CRT
Dimensions
  • Dimensions (LLxwwxhh)
    85 x 150 x 35 mm
Power supply
  • Supply Voltage
    De 9 V à 30 V continu ou alternatif
Materials
  • Colour
    beige
Standards
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    04
Use conditions
  • Operating temperature
    -20…70 °C