External universal transmitter S230-22X
EAN
3599430005879
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Number of built-in opening contacts0
Connectivity
-
Connection moderadio TwinBand
Dimensions
-
Dimensions (LLxwwxhh)130 x 80 x 35 mm
Battery
-
life of battery5 years
Power supply
-
Supply VoltageLithium Battery 3,6 V / 4 Ah
Connection
-
Maximum length of each connection loop10 m
-
Number of input loops1
-
Maximum number of external opening contacts per loop5
Use conditions
-
Operating temperature-25…70 °C
Downloads
-
Product image
-
Installation guide
Installation manuals for S230-22X
notice Inst Interface Hag S230-22X
PDF909 KB -
ProductROHS
Pollutant guidelines for S230-22X
REACH declaration S230-22X (english)
PDF103 KB
More documentation