external corner lid LFS 60200, galvanize • R2732VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 40 and 60 mm
  • tehalit.camelea 60 x 200, 4 clips
  • R2732VERZ

R 2732 Galv External Corner

R2732VERZ

  • Cable manage­ment

R 2732 Galv External Corner R2732VERZ

EAN
4012740218238
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    60 mm
  • Length
    50 mm
  • Trunking width
    200 mm
  • Measure a
    50 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • Material
    Steel
  • Material group
    steel
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image R2732VERZ  | Hager Africa

    Product Image R2732VERZ

  • Declaration of conformity

    Image EU Declaration of conformity for R2732VERZ  | Hager Africa

    EU Declaration of conformity for R2732VERZ

    PDF
    633 KB
  • RoHS report

    Image Pollutant guidelines for R2732VERZ  | Hager Africa

    Pollutant guidelines for R2732VERZ

    REACH declaration R2732VERZ (english)

    PDF
    33 KB
    Image Pollutant guidelines for R2732VERZ  | Hager Africa

    Pollutant guidelines for R2732VERZ

    RoHS declaration R2732VERZ (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    LFS6020009010 - Trunking LFS made of steel 60x200mm in pure white
    LFS6020009010
    Trunking LFS made of steel 60x200mm in pure white
  • 2
    LFS602000VERZ - Trunking LFS made of steel 60x200mm galvanized
    LFS602000VERZ
    Trunking LFS made of steel 60x200mm galvanized
  • 3
    TWS70VERZ - Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm
    TWS70VERZ
    Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm
  • 4
    R2293VERZ - R 2293      Galv       Cable Retainer
    R2293VERZ
    R 2293 Galv Cable Retainer
  • 5
    M6293 - M 6293      Red        LFS-bridging clip
    M6293
    M 6293 Red LFS-bridging clip

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group