module 6 outlets, connector Wago NRF0006D00

EAN
4012740210812
Packaging
1 Piece

Technical properties

Architecture
  • Connection system
    Wago Winsta
Functions
  • Overvoltage protection
    No
Main electrical features
  • Nominal voltage
    250 V
  • Type of supply voltage
    AC
Electric current
  • Rated current
    16 A
Dimensions
  • Height of installed product
    55 mm
  • Length
    330 mm
  • Width of installed product
    55 mm
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
Connection
  • Number of HDMI sockets
    0
  • Number of RJ45 CAT6 sockets
    0
  • Number of USB sockets
    0
  • Number of VGA sockets
    0
  • Number of audio ports jack 3.5 mm
    0
Cable
  • Length of the connecting cable
    0 mm
Equipment
  • Number of connection cables
    max. 1
  • Number of appliances to build in
    0
  • Number of USB interfaces
    0
  • Number of household socket outlets
    6
  • Extension possible
    No
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
Shape
  • Shape
    Square