module 4 outl.,3 outl. lckd,connect.Wago • NRF0034D00 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Multi outlet blocs NR
  • Working station equip­ment with multi outlet blocs
  • Pre-equipped blocs with quick fit connectors
  • NRF0034D00
Image  NRF0034D00 of the product Hager Africa | Hager Africa
Image  NRF0034D00 of the product Hager Africa | Hager Africa

module 4 outlets, 3 outlets locked, connector Wago

NRF0034D00

Image  NRF0034D00 of the product Hager Africa | Hager Africa
Image  NRF0034D00 of the product Hager Africa | Hager Africa
  • Cable manage­ment

module 4 outlets, 3 outlets locked, connector Wago NRF0034D00

EAN
4012740210836
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Connec­tion system
    Wago Winsta
Func­tions
  • Over­voltage protec­tion
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Type of supply voltage
    AC
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Height of installed product
    55 mm
  • Length
    375 mm
  • Width of installed product
    55 mm
Mater­ials
  • Material group
    aluminium
Install­a­tion, mounting
  • Mounting type
    surface
Connec­tion
  • Cross section connec­tion cable
    2.5 mm²
  • Number of HDMI sockets
    0
  • Number of RJ45 CAT6 sockets
    0
  • Number of USB sockets
    0
  • Number of VGA sockets
    0
  • Number of audio ports jack 3.5 mm
    0
Cable
  • Length of the connecting cable
    0 mm
Equip­ment
  • Number of connec­tion cables
    max. 2
  • Number of appli­ances to build in
    0
  • Number of USB inter­faces
    0
  • Number of house­hold socket outlets
    4
  • Exten­sion possible
    No
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Shape
  • Shape
    Square

Discover more of this product range

    5
  • 1
    NRF0003D00 - module 3 outlets, connector Wago
    NRF0003D00
    module 3 outlets, connector Wago
  • 2
    NRF0004D00 - module 4 outlets, connector Wago
    NRF0004D00
    module 4 outlets, connector Wago
  • 3
    NRF0006D00 - module 6 outlets, connector Wago
    NRF0006D00
    module 6 outlets, connector Wago
  • 4
    NRF0023D00 - module 3 outlets, 2 outlets locked, connector Wago
    NRF0023D00
    module 3 outlets, 2 outlets locked, connector Wago
  • 5
    NRF4204D00 - module 4 outlets, connector Wago, 2 RJ45 cat.6 UTP patch/patch
    NRF4204D00
    module 4 outlets, connector Wago, 2 RJ45 cat.6 UTP patch/patch

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group