MCB 4P 6/10kA C-2A 4M NF402A
EAN
3250614668555
Packaging
3 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of protected poles4
-
Number of poles4 P
-
Type of pole4 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules4
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-16 kA
-
Rated operational voltage Ue230 / 400 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated current2 A
-
Rated service breaking capacity Ics AC according IEC 60898-16 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
min/maxi threshold value of the DC magnetic operation7 / 15 In
-
min/maxi threshold value of the DC thermal operation1.13 / 1.45 In
-
Breaking capacity on 1 pole for IT 400V NF 60947-23 kA
-
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-16 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-210 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-210 kA
Electric current / temperature
-
Rating current -25°C2.5 A
-
Rating current -20°C2.5 A
-
Rating current -15°C2.4 A
-
Rating current -10°C2.4 A
-
Rating current -5°C2.4 A
-
Rating current 0°C2.3 A
-
Rating current 5°C2.3 A
-
Rating current 10°C2.2 A
-
Rating current 15°C2.2 A
-
Rating current 20°C2.1 A
-
Rating current 25°C2.1 A
-
Rating current 30°C2 A
-
Rating current 35°C1.9 A
-
Rating current 40°C1.9 A
-
Rating current 45°C1.8 A
-
Rating current 50°C1.8 A
-
Rating current 55°C1.7 A
-
Rating current 60°C1.6 A
-
Rating current 65°C1.6 A
-
Rating current 70°C1.5 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product70 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN5.7 W
-
Power loss per pole at In1.43 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesmetallic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-section of input and output with screws, for massive conductors1 / 35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 25 mm²
-
Type of connectionwith screw
Standards
-
Standard textEN 60898-1
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for NF402A
EU Declaration of Conformity
PDF536 KBEU Declaration of conformity for NF402A
UKCA Declaration of Conformity
PDF541 KBEU Declaration of conformity for NF402A
MCB
PDF773 KBEU Declaration of conformity for NF402A
Declaration
PDF468 KBEU Declaration of conformity for NF402A
Declaration
PDF753 KBEU Declaration of conformity for NF402A
MCB
PDF716 KBEU Declaration of conformity for NF402A
Declaration
PDF305 KB -
ProductEnvironmentProfile
Product environmental profile for NF402A
PDF241 KB -
ProductROHS
Pollutant guidelines for NF402A
REACH declaration NF402A (english)
PDF32 KBPollutant guidelines for NF402A
RoHS declaration NF402A (english)
PDF32 KB
More documentation