Auto reclosing remote control auxiliary MZ913
EAN
3250614329036
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue207 / 230 / 253 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage13 kV
-
Command voltage AC207 / 230 / 253 V
Electric current
-
Acceptable current rating with AC15 A
-
Quiescent current0 mA
Dimensions
-
Depth of installed product71 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Power
-
Total power loss under IN0.11 W
Installation, mounting
-
Tightening torque1,7Nm;0,6Nm
Connection
-
Connection cross-sect. flexible conductorterminals 1 and 3 : 1 to 6mm² / terminals 2 up to 18 : 0,2 to 2,5mm²
-
Connection cross-sect. rigid cableTerminals 1 and 2 : 1,5 / 10mm² - Terminals 2 up to 8 : 0,2 / 2,5mm²
Equipment
-
Quantity of NC contacts0
-
Quantity of NO contacts2
-
Quantity of INV contacts0
Safety
-
Dielectric properties distance between coil and contact6Kv
Use conditions
-
Operating temperature-5…40 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for MZ913
PDF191 KBInstruction manuals for MZ913
Auxiliaire de télécommande MZ903/913
PDF3 MB
More documentation