Remote control auxiliary MZ903

EAN
3250614329005
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Number of modules
    3
Main electrical features
  • Rated operational voltage Ue
    207 / 230 / 253 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    6 kV
  • Command voltage AC
    207 / 230 / 253 V
  • Rated operational voltage in DC
    230 V
Electric current
  • Acceptable current rating with AC1
    5 A
  • Quiescent current
    0 mA
Dimensions
  • Depth of installed product
    71 mm
  • Height of installed product
    83 mm
  • Width of installed product
    54 mm
Power
  • Inrush power absorbed
    1173 VA
  • Total power loss under IN
    0.11 W
Installation, mounting
  • Tightening torque
    1,7Nm;0,6Nm
Connection
  • Connection cross-sect. flexible conductor
    terminals 1 and 3 : 1 to 6mm² / terminals 2 up to 18 : 0,2 to 2,5mm²
  • Connection cross-sect. rigid cable
    Terminals 1 and 2 : 1,5 / 10mm² - Terminals 2 up to 8 : 0,2 / 2,5mm²
Equipment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    2
  • Quantity of INV contacts
    0
Standards
  • European directive WEEE
    concerned
Safety
  • Dielectric properties distance between coil and contact
    6Kv
Use conditions
  • Operating temperature
    -5…40 °C