![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
External emergency stop button with key MZ531N
EAN
3250614565182
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Version as emergency stop installationYes
Main electrical features
-
Rated operational voltage Ue230 / 500 V
Voltage
-
Rated insulation voltage6000 V
-
Rated operational voltage in DC24 / 220 V
Electric current
-
Acceptable current rating with AC16 A
-
Imin = f (U = 230 V AC)6 A
-
Imin = f (U = 230 V DC)0.2 A
-
Imin=f(U=24V DC) for power circuit3 A
Dimensions
-
Width of installed product0 mm
Endurance
-
Number of mechanical operations10000
Materials
-
Materialplastic
Connection
-
Connection cross-sect. flexible conductor2,5mm²
-
Connection cross-sect. rigid cable2,5mm²
Equipment
-
Quantity of NC contacts1
-
Quantity of NO contacts1
-
Quantity of INV contacts0
-
Number of keys1
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP65
Use conditions
-
Operating temperature-25…55 °C
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
Downloads
More documentation